- Article number:
- SV 9340.390
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Color
- Chassis: RAL 7035
- Connection cables (AWG)
- AWG 10
- Rated current max.
- 32 A
- Rated operating voltage
- 690 V, 3~
- Electrical UL ratings (SCCR)
- 30 kA - 600 V, fuse class K5 max. 60 A, JDDZ/7
- 50 kA - 600 V, fuse class K5 max. 35 A, JDDZ/7
- 65 kA - 600 V, fuse class J max. 30 A, JDDZ/7
- 65 kA - 600 V, fuse class K5 max. 30 A, JDDZ/7
- 50 kA - 480 V, Combination Motor Controller max. 27 A, NKJH/7
- 65 kA - 480 V, Combination Motor Controller max. 32 A, NKJH/7
- For bar systems with center-to-center spacing
- 60 mm
- Length of connection cable
- 130 mm( 5.12 ˝ )
- Support rail type
- TS 45D
- TS 45D-V
- Note
- The technical data may vary for UL applications.
- Number of poles
- 3-pole
- Support frame support
- Yes
- Dimensions
- Width: 45 mm
Height: 272 mm( Width: 1.77 ˝
Height: 10.7 ˝ )
- Support rails Qty/height
- 2 / 10 mm( 0.39 ˝ )
- Suitable for busbars
- Height: 5, 10 mm( Height: 0.2, 0.39 ˝ )
- Support frame (W x H)
- 45 mm x 237 mm( 1.77 ˝ x 9.33 ˝ )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 0.32 kg( 0.7 lb. )
- Copper weight (kg per piece)
- 0.074
- Customs tariff number
- 85369095
- EAN
- 4028177664227
- ETIM 7.0
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV OM adaptor, 32 A, 690 V, 3-pole, connection cable AWG 10, WH: 45x272 mm, support frame, support rail TS 45D, TS 45D-V