- Article number:
- SV 3586.020
- Product description
- Copper-coated aluminum busbars, suitable for configuring busbar systems with busbar supports SV 9340.000/SV 9340.050.
- Material
- Aluminum
Copper
- Length
- 2,400 mm( 94.5 ˝ )
- Rated current max.
- 493 A
- Note
- The rated current is generated at 65°C rail temperature and 35°C ambient temperature
- Correction factor diagram according to DIN EN 43 671
- May be cut to length as required
- Standards
- DIN EN 13 601
- Cross-section
- Flat copper bar width: 30 mm
Flat copper bar thickness: 10 mm( Flat copper bar width: 1.18 ˝
Flat copper bar thickness: 0.39 ˝ )
- Packaging unit
- 3 pc(s).
- Weight/packaging unit
- 27 kg( 59.5 lb. )
- Copper weight (kg per piece)
- 1.05
- Customs tariff number
- 74071000
- EAN
- 4028177686588
- ETIM 7.0
- EC001522
- ECLASS 8.0
- 27370303
- Product description
-
SV Busbar CUPONAL, WH: 30x10 mm, L: 2400 mm