- Article number:
- SV 3427.020
- Product description
- The cover ensures contact hazard protection from the front, top and below. All-round contact hazard protection (up to IP 2X) in conjunction with the side cover (SV 3093.010/.020).
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Color
- RAL 7035
- Fuse inserts
- D II-E 27
- Suitable for Model No.
- 3427.010
- Packaging unit
- 10 pc(s).
- Weight/packaging unit
- 0.48 kg( 1.1 lb. )
- Customs tariff number
- 85369095
- EAN
- 4028177674967
- ETIM 7.0
- EC000775
- ECLASS 8.0
- 27142414
- Product description
-
SV Contact hazard protection cover, for bus-mounting fuse base, SV 3427010