Laminated Copper Bar

Article number: SV 3577.005

Cu lamina made of high-purity electrolyte copper, length: 2000 mm/bar.

Article number:
SV 3577.005
Material
Cu lamina: High-purity electrolyte copper
Insulation: Highly resistant vinyl blend, expansion 370%, temperature: -30°C ... +105°C, fire protection according to UL-94 V0, dielectric strength: 20 kV/mm
Length
2,000 mm
( 78.7 ˝ )
Rated current for temperature increase 50 K
940 A
Rated current for temperature increase 30 K
710 A
Rated current for temperature increase 70 K
1,125 A
Note
Assembly = number of layers x layer width x layer thickness
May be cut to length as required
The conductor temperature of the laminated copper bar is derived by adding the ambient temperature and the temperature increase together. Example: 3565.005 carrying 180 A, i.e. the temperature increases by 30 K. At an ambient temperature of 35 °C, this produces a resultant conductor temperature of 35 °C + 30 K = 65 °C.
Laminated flat copper version
Number of lamina: 5
Lamina width: 50 mm
Lamina thickness: 1 mm
( Lamina width: 1.97 ˝
Lamina thickness: 0.04 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
5.2 kg
( 11.5 lb. )
Copper weight (kg per piece)
4.48
Customs tariff number
74071000
EAN
4028177666832
ETIM 7.0
EC001522
ECLASS 8.0
27370303
Product description
SV Laminated copper bar, WH: 50x5 mm, L: 2000 mm
Approvals
C-UR
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK