- Article number:
- SV 9635.025
- Function principle
- Contact-protected busbar board for the safe accommodation and contacting of components, due to simple plug-in mounting
- Pre-punched pitch units in the board allow secure, fast positioning of components
- Reduction of wiring effort due to direct contact on the board
- Material
- Polyamide
Polycarbonate
E-Cu
Fire behavior corresponding to UL 94
- Color
- RAL 7035
- Supply includes
- Including integrated busbars
- Protection category IP to IEC 60 529
- IP 20
- Rated current max.
- 160 A
- Rated operating voltage
- 690 V (AC)
- 600 V (DC)
- Note
- The technical data may vary for UL applications.
- Standards
- UL 508
- IEC 61 439
- Dimensions
- Width: 600 mm
Height: 160 mm
Depth: 45.1 mm( Width: 23.6 ˝
Height: 6.3 ˝
Depth: 1.78 ˝ )
- for mounting plate assembly
- Yes
- Packaging unit
- 1 pc(s).
- Copper weight (kg per piece)
- 1.34
- Customs tariff number
- 85469010
- EAN
- 4028177978430
- ETIM 8
- EC001900
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Board, 160 A, 690 V (AC), 600 V (DC), 3-pole, WHD: 600x160x45.1 mm (RiLine Compact)