Motor control unit 3-pole

Article number: SV 9635.425

For controlling motors as direct or reversing starter with integral overload protection.

Article number:
SV 9635.425
Function principle
For controlling motors as direct or reversing starter with integral overload protection
The hybrid technology used allows for frequent switching with no wear by means of semiconductors
During operation, mechanical contacts ensure low power loss
Space-saving design due to low structural width
Material
Polyamide
Fire protection corresponding to UL 94-V0
Color
RAL 7035
Power dissipation (max.)
12 W
( 41 BTU/h )
Safety Integrity Level (SIL) IEC 61 508 - Motor protection
2
Safety Integrity Level (SIL) IEC 61 508 - safe shutdown
3
Rated operating voltage
500 V (AC), 3~, 50 Hz/60 Hz
Rated current max.
9 A
Note
The technical data may vary for UL applications.
Dimensions
Width: 22.5 mm
Height: 160 mm
Depth: 114 mm
( Width: 0.89 ˝
Height: 6.3 ˝
Depth: 4.49 ˝ )
Connection for round conductor cross-sections
0.14 ‐ 2.5 mm²
Adjustable current monitoring
1.5 ‐ 9 A
Packaging unit
1 pc(s).
Customs tariff number
90328900
EAN
4028177951839
ETIM 7.0
EC002572
ECLASS 8.0
27370804
Product description
SV motor controller 9 A, 500 V, 50/60 Hz, 3-pole, round conductor connection 0.14 – 2.5 mm², WH: 22.5 x 160 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity