- Article number:
- SV 9666.550
- Product description
- For NH slimline fuse-switch disconnectors, sizes 00 to 3 (3-pole, 100/185 mm bar center distance).
- Material
- Cover: Polystyrene
Holder: Fiberglass-reinforced plastic
- Color
- RAL 7035
- Supply includes
- Assembly components
- Note
- In order to ensure problem-free cable connection, a contact hazard protection module or an N/PE busbar module must be installed above or below the NH slimline fuse-switch disconnector modules.
- Dimensions
- Width: 500 mm
Height: 750 mm( Width: 19.7 ˝
Height: 29.5 ˝ )
- Size
- Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 5
- For size
- 8 x Gr. 00
- 4 x Gr. 1
- 4 x Gr. 2
- 4 x Gr. 3
- Suitable for Model No.
- 9677.XXX
- Suitable for busbars
- 40 x 10 mm
- 50 x 10 mm
- 60 x 10 mm
- Center-to-center spacing of busbars
- 185 mm
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 3.9 kg( 8.6 lb. )
- Customs tariff number
- 85369095
- EAN
- 4028177676435
- ETIM 7.0
- EC001893
- ECLASS 8.0
- 27400608
- Product description
-
SV NH fuse-switch disconnector module (ISV), 2 WU (500 mm), 5 U (750 mm), for 8 x size 00, 4 x size 1-3, (SV 9346XXX, 185 mm)