Power Distribution Module, PDM

Article number: DK 7857.320

Used for power sub-distribution in server and network enclosures. Modules are installed in a PDR.

Article number:
DK 7857.320
Version
4 outlets per 10 kW
Product description
Can be mechanically locked in the PDR and is scalable.
Supply includes
482.6 mm (19") module, 3 U
Main switch
4 fused 3-phase outlets to the rack
3 x 230 V/16 A per outlet
Connected load 400 V/3 AC, max. 63 A
Options
RC circuit-breaker
Dimensions
Width: 482.6 mm
Depth: 350 mm
( Width: 19 ˝
Depth: 13.8 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
8.75 kg
( 19.3 lb. )
ETIM 7.0
EC002288
ECLASS 8.0
27142415
Product description
DK Power Distribution Module PDM, WHD: 482,6 (19")x3 Ux350 mm, Output: 4, 3-phase, 230 V, 16 A
Declarations
Declaration of conformity
Documentation
Additional information
Instructions