- Article number:
- SV 9681.208
- Product description
- For retrofitting to partial doors. The perforated mounting strips have a 25 mm hole pattern and can be used for individual attachments such as cable ducts, hose holders, etc., and are used on the back of the doors. Hole diameter of the perforated mounting strip: 4.5 mm.
- Material
- Carbon steel, 1 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Length
- 598 mm( 23.5 ˝ )
- Mounting tip
- For enclosure width 1000 mm: 1 x 9681.204 and 1 x 9681.206
- For enclosure width 1200 mm: 2 x 9681.206
- Dimensions
- Length: 598 mm( Length: 23.5 ˝ )
- Suitable for
- Width: = 800 mm( Width: = 31.5 ˝ )
- OUT_SUITABLE_FOR_PARTIAL_DOOR_HEIGHTS
- 150 ‐ 800 mm( 5.91 ‐ 31.5 ˝ )
- Packaging unit
- 10 pc(s).
- Weight/packaging unit
- 1.82 kg( 4 lb. )
- Customs tariff number
- 39269097
- EAN
- 4028177930032
- ETIM 7.0
- EC000386
- ECLASS 8.0
- 27400501
- Product description
-
SV Perforated mounting strip, L: 598 mm, for partial door WH: 800x150-800 mm