- Article number:
- SV 3580.000
- Material
- E-Cu
- Length
- 2,400 mm( 94.5 ˝ )
- Note
- May be cut to length as required
- Standards
- DIN EN 13 601
- Cross-section
- Flat copper bar width: 12 mm
Flat copper bar thickness: 5 mm( Flat copper bar width: 0.47 ˝
Flat copper bar thickness: 0.2 ˝ )
- Packaging unit
- 6 pc(s).
- Weight/packaging unit
- 10.74 kg( 23.7 lb. )
- Copper weight (kg per piece)
- 1.29
- Customs tariff number
- 74071000
- EAN
- 4028177044746
- ETIM 8
- EC001522
- ETIM 7.0
- EC001522
- ECLASS 8.0
- 27370303
- Product description
-
SV Busbar E-Cu, WH: 12x5 mm, L: 2400 mm