Product expires on: Jan. 31, 2023
- Article number:
- SK 3312.016
- Product description
- To increase the cooling output, individual fan modules can be retro-fitted into the LCPs. Similarly, additional integration makes it possible to generate redundancy or reduce the electrical power consumption of the LCP.
- Benefits
- Can be connected during operation
- Tool-free fan module replacement
- Function principle
- Installation of fan modules in an LCP increases the air performance, and thus, the cooling capacity of the respective variant. If cooling capacity is sufficient, the addition of fan modules can be used to form redundancies. Retrofitting fans in excess of the required air flow can reduce electrical energy consumption, as fans will then operate at a lower speed. The noise level of the device is also significantly reduced.
- Color
- RAL 9005
- Supply includes
- 1 fan unit
EC fan
Wired ready for connection
Assembly components - Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 7.9 kg( 17.4 lb. )
- Customs tariff number
- 84145915
- EAN
- 4028177811515
- ETIM 7.0
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK Fan module, UL, for LCP R15, RAL 9005