Base/plinth trim panels, side, 100 mm for base/plinth components, front and rear

Article number: TS 8601.065

To mount between the base/plinth components. For height 200 mm two 100 mm base/plinth trim panels can be used. Base/Plinth panels can be installed turned at 90° to provide stabilization for bayed base/plinth components.

Article number:
TS 8601.065
Product description
To mount between the base/plinth components. For height 200 mm, two 100 mm base/plinth trim panels can be used.
Material
Carbon steel
Surface finish
Spray-finished
Color
RAL 7035
Supply includes
2 plinth/base trim panels
Assembly components
Mounting tip
100 mm side trim panels can be installed rotated through 90° to provide stabilization for bayed base/plinth components. Base/plinth baying brackets are required here
Dimensions
Height: 100 mm
( Height: 3.94 ˝ )
Suitable for
Enclosure type: TS: = 600 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
( Enclosure type: TS: = 23.6 ˝
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT )
Packaging unit
2 pc(s).
Weight/packaging unit
2.07 kg
( 4.6 lb. )
Customs tariff number
94039910
EAN
4028177237193
ETIM 7.0
EC000721
ECLASS 8.0
27182003
Product description
TS Trim panel, sides, H: 100 mm, for W: 600 mm, RAL 7035, sheet steel