This item will be discontinued on: Jan. 31, 2018
This item is being replaced by:
8640025
Base/plinth components, front and rear, 200 mm Carbon steel, for TS, TS IT, SE, CM, TP, PC, IW, TE
Article number: TS 8602.200
Base/Plinth component consisting of one trim panel and two pre-assembled corner pieces. On 200 mm high base/plinth components, one trim panel is in two parts to allow for cable entry.
- Article number:
- TS 8602.200
- Version
- Solid
- Product description
- Base/Plinth component consisting of one trim panel and two pre-assembled corner pieces. On 200 mm high base/plinth components, one trim panel is in two parts to allow for cable entry.
- Material
- Base/plinth components: Carbon steel
Cover caps: Plastic - Surface finish
- Spray-finished
- Color
- RAL 7022
Cover caps: RAL 9005 - Supply includes
- 2 base/plinth components
4 cover caps
Assembly components - Dimensions
- Height: 200 mm( Height: 7.87 ˝ )
- Suitable for
- Enclosure type: TS: = 1,200 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT( Enclosure type: TS: = 47.2 ˝
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT ) - Packaging unit
- 2 pc(s).
- Weight/packaging unit
- 11.358 kg( 25 lb. )
- Customs tariff number
- 94039910
- EAN
- 4028177208599
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- TS Base/plinth component, front and rear, H: 200 mm, for W: 1200 mm, RAL 7022, sheet steel