Base/plinth components, front and rear, 200 mm Stainless steel for TS, VX SE

Article number: TS 8702.600

Base/Plinth components, front and rear, stainless steel, 200 mm.

Article number:
TS 8702.600
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 400
Supply includes
1 trim panel front/rear
2 corner pieces with removable trim panel
Assembly components for mounting on the enclosure
Dimensions
Height: 200 mm
( Height: 7.87 ˝ )
Suitable for
Enclosure type: TS 8: = 600 mm
Enclosure type: SE
( Enclosure type: TS 8: = 23.6 ˝
Enclosure type: SE )
Packaging unit
2 pc(s).
Weight/packaging unit
8.336 kg
( 18.4 lb. )
Customs tariff number
94039910
EAN
4028177299979
ETIM 7.0
EC000721
ECLASS 8.0
27182003
Product description
TS Base/plinth component, front and rear, H: 200 mm, for W: 600 mm, Stainless steel 1.4301