This item will be discontinued on: Jan. 2, 2020
This item is being replaced by:
8640005
Base/plinth corner pieces with base/plinth trim panels, front and rear, 100 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW
Article number: VX 8620.005
Base/plinth corner pieces with molded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for best access to the screw-fastening point can be covered using bay and corner covers.
- Article number:
- VX 8620.005
- Product description
- Base/plinth corner pieces with molded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for best access to the screw-fastening point can be covered using bay and corner covers.
- Material
- Base/plinth corner piece: Sheet steel
Base/plinth trim panels, front/rear: Sheet steel
Corner and baying covers: Plastic - Color
- RAL 9005
- Supply includes
- 4 x base/plinth corner pieces, 100 mm high
4 x corner covers
1 x baying cover
2 x base/plinth trim panels, front/rear, 100 mm high
Assembly components - Note
- Base/plinth trim panels, on the side for closing off a base/plinth unit, for additional stabilization of the bases/plinths to one another, or for interior installation of the bases/plinths
- Dimensions
- Height: 100 mm( Height: 3.94 ˝ )
- Suitable for
- Enclosure type: VX
Width: = 1,000 mm( Enclosure type: VX
Width: = 39.4 ˝ ) - Weight/packaging unit
- 5.7 kg( 12.6 lb. )
- Packaging unit
- 2 pc(s).
- Customs tariff number
- 94039910
- EAN
- 4028177922044
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- VX Base/plinth corner piece, with base/plinth trim panel, front and rear, H: 100 mm, for W: 1000 mm, sheet steel