- Article number:
- TS 8174.235
- Benefits
- Automatic potential equalization and higher EMC protection thanks to enclosure panel holders with grounding insert
- Easy positioning with the location aid
- Grounding bolt with contact surface
- Material
- Carbon steel, 1.5 mm
- Surface finish
- Dipcoat-primed, powder-coated on the outside
- Color
- RAL 7035
- Supply includes
- Assembly components
- Note
- Enclosure panel holders may optionally be fitted from the inside or outside of the enclosure.
- Area available for population: External dimension – 100 mm
- Suitable for
- Enclosure type: TS
TS IT
Height: 1,000 mm
Depth: 600 mm( Enclosure type: TS
TS IT
Height: 39.4 ˝
Depth: 23.6 ˝ )
- Protection category IP to IEC 60 529
- IP 55
- Packaging unit
- 2 pc(s).
- Weight/packaging unit
- 15 kg( 33.1 lb. )
- Customs tariff number
- 94039910
- EAN
- 4028177301030
- ETIM 7.0
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
TS Side panel, screw-fastened, for TS, TS IT, for WD: 1000x600 mm, Sheet steel