Folding Lever Handle for CM

Article number: CM 5001.061

To convert to alternative closure systems such as semi-cylinders, lock inserts, padlocks, etc.

Article number:
CM 5001.061
Version
with lock insert, lock E1
Only for use with VW, Audi, SEAT, SkodaAuto
Product description
As the handle does not take up any of the swivel range due to the folding technology, the door surface can be used for equipment in the optimal manner.
Color
Housing: Similar to RAL 9005
Handle: Similar to RAL 9006
Length
242 mm
( 9.53 ˝ )
Dimensions
Width: 50 mm
Depth: 17.5 mm
Length: 242 mm
( Width: 1.97 ˝
Depth: 0.69 ˝
Length: 9.53 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
0.88 kg
( 1.9 lb. )
Customs tariff number
83024110
EAN
4028177479678
ETIM 7.0
EC002626
ECLASS 8.0
27189266
Product description
CM Folding lever handle, for CM, for padlock and lock inserts
Documentation
Instructions