- Article number:
- SZ 8018.580
- Model no.:
- WMLHNL
- Version
- Non-Locking
- Product description
- L handle for carbon steel WM enclosures with 3-point latching
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Color
- RAL 7022
- Supply includes
- Oil resistant gasket
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 1.4 kg( 3.1 lb. )
- Customs tariff number
- 7326908688
- UPC-Code
- 83620