- Article number:
- SZ 8701.180
- Material
- Die-cast zinc
- Color
- Matt nickel-plated
- Supply includes
- Assembly components
- Door opening angle
- 180°
- Note
- The protection category of the enclosure can be reduced.
- Door stop consistent within a bayed enclosure suite.
- Suitable for door variant
- Carbon Steel Door
- Stainless steel door
- Suitable for enclosure type
- TS
- VX SE
- Packaging unit
- 4 pc(s).
- Weight/packaging unit
- 0.924 kg( 2 lb. )
- Customs tariff number
- 83021000
- EAN
- 4028177300057
- ETIM 7.0
- EC001167
- ECLASS 8.0
- 27409219
- Product description
-
TS hinge 180°, for TS, SE, door version: carbon steel and stainless steel door, matt nickel-plated