This item will be discontinued on: Jun. 30, 2024
This item is being replaced by:
2311100
- Article number:
- SZ 2310.100
- Technical specifications
- 3.7 mm diameter hole on a 25 mm hole pattern
- Applications
- For securing
- Support Strips for AE
- Door stay for AE
- etc.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Nuts and serrated washers
- Length
- 938 mm( 36.9 ˝ )
- Installation options
- For vertical attachment to the threaded bolts on the door
- Suitable for enclosure type
- AE stainless steel
- Suitable for height
- = 1,000 mm( = 39.4 ˝ )
- Packaging unit
- 20 pc(s).
- Weight/packaging unit
- 5.06 kg( 11.2 lb. )
- Customs tariff number
- 73269098
- EAN
- 4028177020955
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- SZ Perforated mounting strip, for AE in stainless steel, L: 938 mm, sheet steel, zinc-plated
- Documentation
- Info sheet