- Article number:
- SV 9671.204
- Product description
- For retro-fitting to partial doors. The perforated mounting strips have a 25 mm hole pattern and can be used for individual mountings on the rear of the door, e.g., cable ducts, conduit holders etc. Hole diameter of the perforated mounting strip: 4.5 mm
- Material
- Carbon steel, 1 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Length
- 298 mm( 11.7 ˝ )
- Dimensions
- Length: 298 mm( Length: 11.7 ˝ )
- Suitable for
- Width: = 400 mm( Width: = 15.7 ˝ )
- OUT_SUITABLE_FOR_PARTIAL_DOOR_HEIGHTS
- 150 ‐ 800 mm( 5.91 ‐ 31.5 ˝ )
- Packaging unit
- 10 pc(s).
- Weight/packaging unit
- 0.89 kg( 2 lb. )
- Customs tariff number
- 39269097
- EAN
- 4028177619616
- ETIM 7.0
- EC000386
- ECLASS 8.0
- 27400501
- Product description
- SV Perforated mounting strip, L: 298 mm, for partial door WH: 400x150-800 mm