- Article number:
- SV 9672.324
- Product description
- To finish off the modular front design at the top when using partial doors. The front trim panels may be removed from the outside by unscrewing. The cross member required for mounting is included with the supply of the mounted partial doors.
- Material
- Carbon steel, 2 mm
- Surface finish
- Textured paint
- Color
- RAL 7035
- Supply includes
- Assembly components
- Height front panel top
- 300 mm( 11.8 ˝ )
- Suitable for
- Width: = 400 mm( Width: = 15.7 ˝ )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 2.586 kg( 5.7 lb. )
- Customs tariff number
- 94039910
- EAN
- 4028177697362
- ETIM 7.0
- EC000456
- ECLASS 8.0
- 27142423
- Product description
-
SV Front trim panel, for TS, top, WH: 400x300 mm, protection category IP 54