Labeling Strip

Article number: SZ 2404.000

To create individual field identifiers on the door.

Article number:
SZ 2404.000
Product description
To create individual field identifiers on the door.
Color
RAL 7033
Supply includes
Identification Strips
Clear plastic strip
Fasteners
Material thickness:
0.75 mm
( 0.03 ˝ )
Dimensions
Width: 650 mm
Height: 29 mm
( Width: 25.6 ˝
Height: 1.14 ˝ )
Suitable for
Width: = 800 mm
( Width: = 31.5 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
0.48 kg
( 1.1 lb. )
Customs tariff number
76169990
EAN
4028177022348
ETIM 7.0
EC001288
ECLASS 8.0
27149129
Product description
SZ Identification strip, for W: 800 mm
Documentation
Info sheet