- Article number:
- KL 1576.700
- Product description
- For component installation outside of the housing. Assembly screws in the housing accessories.
- Material
- Carbon steel, 2.0 mm
- Surface finish
- Zinc-plated
- Suitable for
- Enclosure type: KL
Width: = 400 mm
Height: = 150 mm( Enclosure type: KL
Width: = 15.7 ˝
Height: = 5.91 ˝ )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 0.95 kg( 2.1 lb. )
- Customs tariff number
- 73269098
- EAN
- 4028177010499
- ETIM 7.0
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
KL Mounting plate, for KL and KL-HD, WD: 400x150 mm