Mounting plate for TS

Article number: TS 8614.180

For use in 400 mm wide TS enclosures without mounting plate.

Article number:
TS 8614.180
Material
Carbon steel, 3.0 mm
Surface finish
Zinc-plated
Supply includes
Assembly components
Installation options
Depth-adjustable in 25 mm stages
Mounting tip
The 13 x 38 mm TS punched rail can be used as a mounting plate slide rail
If installing in wider enclosures, the width divider will be required
Suitable for
Enclosure type: TS
Width: = 400 mm
Height: = 1,800 mm
( Enclosure type: TS
Width: = 15.7 ˝
Height: = 70.9 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
17.6 kg
( 38.8 lb. )
EAN
4028177541764
ETIM 7.0
EC000213
ECLASS 8.0
27409216
Product description
TS Mounting plate, for TS, 400 mm wide, H: 1800 mm