- Article number:
- SZ 5001.226
- Product description
- Secure cable entry in combination with cable grommets and connector grommets. Installed instead of the standard base plates.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Suitable for
- Enclosure type: TP: = 600 mm( Enclosure type: TP: = 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 0.58 kg( 1.3 lb. )
- Customs tariff number
- 73269098
- EAN
- 4028177523302
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- CM Cable entry plate, for CM, Top-Pult-System, for B: 600 mm