- Article number:
- SR 1995.835
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Assembly components for mounting on the enclosure
- Opening angle
- 130°
- Installation options
- On pivoting frame with 19" level, side
- Load capacity, static
- 1,500 N( 337.213 lbf. )
- Note to permissible static load max.
- Installation only possible with the mounting plate slide rail dismantled.
- Suitable for
- Enclosure type: TS
SE
Width: = 800 mm( Enclosure type: TS
SE
Width: = 31.5 ˝ )
- Suitable for enclosure type
- TS
- SE
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 3.85 kg( 8.5 lb. )
- Customs tariff number
- 83024900
- EAN
- 4028177343528
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SR Installation kit for swing frame, large, with cover, with 130°-hinge, Load capacity < 1500 N