- Article number:
- DK 5501.865
- Product description
- With all-round brush strip for partitioning without disruption when rail systems are installed on the outer mounting level.
- Applications
- To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.
- Material
- Carbon steel
Blanking panel: Plastic, UL 94-HB, halogen-free
Brush strip: Plastic, UL 94-HB
- Surface finish
- Spray-finished
- Color
- RAL 9005
- Supply includes
- 2 vertical trim panels
2 horizontal trim panels
4 brush strips
Assembly components
1 blanking panel, 3 U
- Mounting tip
- For partitioning, the vertical and horizontal trim panels with brush strips can be mounted to both the front and rear 19" mounting frame.
- Suitable for
- Width: 800 mm
Height: 1,200 mm( Width: 31.5 ˝
Height: 47.2 ˝ )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 6 kg( 13.2 lb. )
- Customs tariff number
- 73269098
- EAN
- 4028177679214
- ETIM 7.0
- EC000331
- ECLASS 8.0
- 27189272
- Product description
-
DK Air baffle plate, WxH: 800x1200 mm, For TS IT 482.6 mm (19") mounting frames