Front panel for Comfort Panel and Optipanel

Article number: CP 6028.015

Aluminum, 3 mm.

Article number:
CP 6028.015
Version
With threaded bolts M5
Material
Aluminum, 3 mm
Surface finish
Natural anodized
Note
Mounting kits included in the supply of 520 mm wide standard housings.
Dimensions
Width: 520 mm
Height: 500 mm
( Width: 20.5 ˝
Height: 19.7 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
3.16 kg
( 7 lb. )
Customs tariff number
76169990
EAN
4028177663305
ETIM 7.0
EC000456
ECLASS 8.0
27189217
Product description
CP Front panel, for Comfort-Panel and Optipanel, WD: 520x500 mm, aluminum, with threaded bolts M5