- Article number:
- DK 5501.305
- Product description
- To accommodate base plate modules. RAL 9005 (black) Version.
- Benefits
- Tool-free mounting or screw-fastening.
- Easily retrofitted and can be combined with the stabilizer.
- Material
- Carbon steel
- Surface finish
- Spray-finished
- Color
- RAL 9005
- Supply includes
- 2 mounting rails including assembly components.
- Suitable for
- Depth: 600 mm( Depth: 23.6 ˝ )
- Packaging unit
- 2 pc(s).
- Weight/packaging unit
- 1.11 kg( 2.4 lb. )
- Customs tariff number
- 73269098
- EAN
- 4028177678910
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261