Base Mount for TS IT

Article number: DK 5501.355

Model no.: 19IN. HOLDER BASE 1200 RAL 9005

To accommodate base plate modules. RAL 9005 (black) version.

Article number:
DK 5501.355
Model no.:
19IN. HOLDER BASE 1200 RAL 9005
Product description
To accommodate base plate modules. RAL 9005 (black) Version.
Benefits
Tool-free mounting or screw-fastening.
Easily retrofitted and can be combined with the stabilizer.
Material
Carbon steel
Surface finish
Spray-finished
Color
RAL 9005
Supply includes
2 mounting rails including assembly components.
Suitable for
Depth: 1,200 mm
( Depth: 47.2 ˝ )
Packaging unit
2 pc(s).
Weight/packaging unit
2.222 kg
( 4.9 lb. )
Customs tariff number
7326909099
EAN
4028177678941
UPC-Code
86932
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Documentation
Instructions