- Article number:
- CM 5001.217
- Product description
- Equipotential bonding is provided via assembly components and grounding points.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Note
- For greater stability and universal cable entry, the base opening is divided in the width for 1000, 1200 and 1600 mm wide enclosures, and is suitable for various configurations.
- Several base plate modules need to be combined to close off the base completely in the TS-IT
- Dimensions
- Depth: 100 mm( Depth: 3.94 ˝ )
- Suitable for
- Enclosure type: TS IT
TS
CM
TP
Width: = 1,200 mm( Enclosure type: TS IT
TS
CM
TP
Width: = 47.2 ˝ )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 0.94 kg( 2.1 lb. )
- Customs tariff number
- 73269098
- EAN
- 4028177523210
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
CM Gland plate, for CM, TP, D: 100 mm, for W: 1200 mm