Width divider

Article number: TS 8800.200

Width divider, divides 1200 mm wide TS and SE enclosures into two halves in the base assembly, to enable different configurations.

Article number:
TS 8800.200
Product description
Divides 1200 mm wide TS or SE enclosures into two halves.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
1 bracket for right
1 bracket for left
2 compensating plates for the top
Assembly components
Installation options
Two mounting plates side by side: Two mounting plates (from 600 mm wide enclosures) in a 1200 mm wide enclosure allow independent positioning and easy handling. For this installation, 4 punched rails, 18 x 38 mm, at the bottom, to fit enclosure depth and 1 PS punched section without mounting flange, 23 x 73 mm, at the top, to fit enclosure depth, are required
System support rails, fitted on the left: While heavy installed equipment rests on the system support rails, the remaining floor space is free, e.g., for unhindered cable entry. For this installation, 2 system support rails and 1 TS punched rail 18 x 38 mm, to fit enclosure depth, are required
Cable clamp rail, installed on the left: With 1200 mm wide enclosures, the width divider allows cable entry and cable clamping to be arranged differently on the left and right of the enclosure. For this installation, 1 cable clamp rail and 1 TS punched rail 18 x 38 mm, to fit enclosure depth, are required
Mounting tip
The additional accessories that will be required depends on the installation scenario in question
Packaging unit
1 pc(s).
Weight/packaging unit
0.74 kg
( 1.6 lb. )
Customs tariff number
73269098
EAN
4028177212565
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Product description
TS Width divider, for TS, SE
Documentation
Instructions