This item will be discontinued on: Jan. 30, 2019
Please note the amended version of the alternative product recommendation::
PRO64749
- Article number:
- SZ 4140.110
- Benefits
- Slimmer: Height and depth reduced by around 50%, takes up 75% less volume than conventional lights
- Faster: Universal quick-release fastening at TS punchings using clips, screws or powerful magnets (optional). Easy to insert at the sides or rear, fit light and you’re done!
- Door-operated switch connection can be made using 2-pole connector
- Transparent light cover, fluted on inside
- Color
- Similar to RAL 7035
- Supply includes
- Compact light with clip and screw mounting kits
Light (bulb)
Light cover
Connection cable
Assembly components - Rated power
- 8 W
- Length of connection cable
- 3 m( 118 ˝ )
- Mounting distance screws
- 475 mm( 18.7 ˝ )
- Ballast
- EB
- Connection options
- Integrated connection cable with open end
- Door-operated switch
- Light (bulb)
- T5 fluorescent lamp
- Protection category
- II (total insulation)
- Switch (type)
- Integral, on/off/door-operated switch mode
- Cable deflection via rear possible
- Yes
- Light cover
- Yes
- Light – installation type
- Screw fastening
- Clip fastening
- Magnetic fastener (accessories)
- Rated impulse withstand voltage, phase to earth
- Depending on the power supply
- Rated impulse withstand voltage, phase to phase
- Depending on the power supply
- Rated insulation voltage
- Depending on the power supply
- with DC
- 0.35 A
- Mounting distance clip/magnet
- 400 mm( 15.7 ˝ )
- Installation options
- TS horizontal profile from roof frames: direct
- TS, SE vertical profile, direct
- SE profiles to the front and rear of roof frames: direct
- SE profiles to the side of roof frames: direct
- AE, CM, TP: with magnet mounting kit
- AE: with rail for interior installation
- Note
- Door-operated switch connection can be made using 2-pole connector
- Note on Model No.:
- Cable deflector across rear possible
- Dimensions
- Width: 455 mm
Height: 59 mm
Depth: 24 mm( Width: 17.9 ˝
Height: 2.32 ˝
Depth: 0.94 ˝ ) - Operating temperature range
- -15 °C...45 °C( 5 °F...113 °F )
- Storage temperature range
- -20 °C...70 °C( -4 °F...158 °F )
- Rated operating voltage
- 24 V (DC)
- Protection category IP to IEC 60 529
- IP 20
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 0.56 kg( 1.2 lb. )
- Customs tariff number
- 94054990
- EAN
- 4028177550292
- ETIM 7.0
- EC000321
- ECLASS 8.0
- 27189241
- Product description
- SZ Compact light, WHD: 455x59x24 mm, 8 W, 24 V DC, Integral on/off/door-operated switch mode, ENEC
- Documentation
- Instructions