- Article number:
- AS 4050.107
- Version
- Housing machining
Flat part machining
Patented plate with integral extraction of the milling swarf (such as chips, turnings, filings, or shavings).
High-performance spindle including minimal quantity lubrication
Automatic tool check
DIN tools
Pneumatic clamping device
- Product description
- The Perforex BC 1007 HS can be used for modifying all standard enclosures: from small housings to large enclosures. This drilling/milling center offers the greatest flexibility for customized configurations within the Perforex BC series.
- Benefits
- Fast return on investment (ROI) and significantly enhanced competitiveness
- Short throughput times with consistently high product quality
- Fast, precise and reliable
- Intuitive workshop programming, suitable for remote maintenance
- Network-capable software with central database
- Programmed workshop orders are available immediately and are reusable
- Very smooth-running due to fully welded machine frame
- Supply includes
- The Perforex BC is configured for specific projects
- Workable material
- Aluminum
- Steel
- Stainless steel
- Plastic
- Copper
- Machine options
- Extension of depth adjustment 4050.022
- Motorized depth adjustment 4050.020
- Machine controller
- Workshop programming
- 4-axis CNC controller
- Rittal Optipanel with 24" monitor
- Security
- Protective grille with optical protection device
- Rear safety guard
- Interfaces
- Link to various CAD systems
- Transfer of DXF formats
- EPLAN Pro Panel
- Rittal Configuration System
- Note
- We reserve the right to make technical modifications
- Support area
- Width: 4,250 mm
Height: 2,410 mm
Depth: 3,490 mm( Width: 167 ˝
Depth: 137 ˝ )
- Compressed air connection
- 6 bar
- Number of workstations
- 21
- Tool holder (Pick-up-System)
- Yes
- Control voltage (DC)
- 24 V
- Rated current max.
- 32 A
- Rated operating voltage
- 400 V, 3~, 50 Hz
- Maximum machinable area for cubic parts
- Width: 1,200 mm
Height: 1,600 mm
- Support area
- Width: 4,250 mm
Height: 2,410 mm
Depth: 3,490 mm( Width: 167 ˝
Depth: 137 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 2,300 kg
- Gross weight
- 2,300 kg
- Customs tariff number
- 84571090
- EAN
- 4028177804531
- ECLASS 8.0
- 36600890
- Product description
-
Perforex BC 1007 HS Machining centre