- Article number:
- AS 4050.322
- Product description
- For media routing on the laser head of the Perforex LC laser centers.
- Material
- Copper
- Supply includes
- Nozzle including sealing ring
- Suitable for Model No.
- 4050330
- 4050335
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 0.05 kg( 0.1 lb. )
- Customs tariff number
- 84669360
- EAN
- 4028177923010
- ETIM 7.0
- EC000000
- ECLASS 8.0
- 36600890