- Article number:
- AS 4050.418
- Version
- Modern operating solution with 18.5" monitor, industrial PC with i3 processor and keyboard with trackball
We reserve the right to make technical modifications
- Product description
- Semi-automated cutting of cable ducts, cable duct covers and DIN rails to the required size. Ideal for one-off and small-scale production. The Secarex AC 18 cutting center can optionally be equipped with a drawer system on the left side and/or a storage system on the right side of the machine. If further support rails need to be processed beyond the standard template, an interchangeable system is optionally available (4050.491).
- Benefits
- Fast, precise and reliable
- Easy to use
- Easy and safe to operate
- Very low cutting costs thanks to optimization of the cutting process.
- Significant time savings compared to manual cutting
- Clean cuts thanks to high-performance tools
- Automatic retraction of the end stop during the cutting process
- Cutting can be monitored through viewing window
- Five DIN rail sizes in one template
- Supply includes
- Secarex AC 18
Label printer
Control unit
- Workable material
- Steel
- Aluminum
- Copper
- Plastic
- Machine options
- Drawer system 4050.441
- Storage system 4050.442
- Security
- Safe, two-handed operation
- Interfaces
- Link to various CAD systems
- Data import from EPLAN Pro Panel
- Perforex workshop programming
- Note
- We reserve the right to make technical modifications
- Support area
- Width: 4,010 mm
Height: 1,785 mm
Depth: 870 mm( Width: 158 ˝
Depth: 34.3 ˝ )
- Compressed air connection
- 6 bar
- Max. workable height, cable duct
- 100 mm
- Maximum workable width, cable duct
- 125 mm
- Min. workable width, cable duct
- 15 mm
- Control voltage (DC)
- 24 V
- Rated power
- 1.5 kW
- Pre-fuse
- Miniature circuit-breaker/fuse: 16 A
- Rated operating voltage
- 100 V - 230 V, 1~, 50 Hz/60 Hz
- Support rail type
- C rails 30/15 (according to EN 60 715)
- Top hat rails NS 15 (according to|EN|60|715)
- Top hat rails NS 35/15 (according to|EN|60|715)
- Top hat rails NS 35/7.5 (according to|EN|60|715)
- Busbars NLS-CU 3/10
- For wall thickness (max.)
- 2.5 mm( 0.1 ˝ )
- Support area
- Width: 4,010 mm
Height: 1,785 mm
Depth: 870 mm( Width: 158 ˝
Depth: 34.3 ˝ )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 630 kg( 1,388.9 lb. )
- Customs tariff number
- 84623290
- EAN
- 4028177937031
- ETIM 7.0
- EC000000
- ECLASS 8.0
- 36629090
- Product description
-
AS Secarex AC 18 Cutting centre, Artikel Nr: 4050418, , Short description:, Safe, fast and exact cutting of support rails and wiring ducts by