- Article number:
- AS 4051.536
- Product description
- With plastic flange.
- Technical specifications
- Heat resistant up to 105 °C
- Material
- E-Cu, tin-plated
Plastic collar: Polypropylene
- Color
- Orange
- Length
- 10 mm( 0.39 ˝ )
- AWG
- 20
- Internal diameter
- 2.9 mm( 0.11 ˝ )
- Rittal color code
- Yes
- For cross section
- 0.5 mm²
- Multinorm
- Yes
- Note
- UL-certified in conjunction with the relevant tools, e.g. crimping machines.
- Delivery form
- Taped
- Packaging unit
- 4,000 pc(s).
- Weight/packaging unit
- 4 kg( 8.8 lb. )
- Customs tariff number
- 85369010
- EAN
- 4028177937840
- ETIM 7.0
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules 0.5 mm² x 10 mm AWG 20 multinorm, packs of 4,000 pc(s)., colour: orange, delivery form: on belt (in accordance with the Rittal colour code), 0.5 mm²