Wire dispenser for length-cutting machine C8+

Article number: AS 4050.463

Dispensing unit for feeding ferrules. This is suitable for loose or reel-mounted ferrules.

Article number:
AS 4050.463
Product description
Dispensing unit for feeding ferrules. This is suitable for loose or reel-mounted ferrules.
Benefits
Convenient removal and dispensing of cables and wires
Technical specifications
Cable coil diameter ≤ 300 mm (≤ 11.8 in.)
Cable coil width ≤ 200 mm (≤ 7.9 in.)
Mounting cone 15 - 23 mm (0.59 - 0.91 in.)
Box dimensions 240 x 250 x 150 mm (9.45 x 9.84 x 5.9 in.)
Packaging unit
1 pc(s).
Weight/packaging unit
1.5 kg
( 3.3 lb. )
Customs tariff number
84799070
EAN
4028177804883
ETIM 7.0
EC002778
ECLASS 8.0
36659090
Product description
Wire dispenser