- Article number:
- AS 4055.403
- Product description
- For punching rectangular cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Benefits
- With side chute for waste
- No jamming of die
- Supply includes
- Die
Stamp
Tension bolts
Lock nut
Plastic case
- Max. material thickness that can be machined for sheet steel
- 2 mm
- Hydraulic operation
- Yes
- ▭ hole punch
- 46 x 92 mm
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 3.525 kg( 7.8 lb. )
- Customs tariff number
- 82073010
- EAN
- 4028177808485
- ETIM 7.0
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Hole punch, rectangular for sheet steel