- Article number:
- AS 4055.560
- Version
- With 3-way split
- Product description
- Supply includes
- Die
Stamp
- Max. material thickness that can be machined for sheet steel
- 3 mm
- Ø hole punch
- 60 mm
- Note
- Tension screws with a ball bearing must be used when operating with a wrench
- Other sizes, see splitter hole punch, round, stainless steel
- Suitable for hydraulic bolt order number
- 4055.663
- Tension screw (Ø x L)
- 19 x 75 mm
- Hydraulic tension screw Ø
- 19 mm
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 0.836 kg( 1.8 lb. )
- Customs tariff number
- 82073010
- EAN
- 4028177808805
- ETIM 7.0
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Splitter hole punch, round for sheet steel, with triple splitting