Die

Article number: AS 4055.775

The dies must be used in combination with the relevant stamp. They enable round holes to be punched in the busbars.

Article number:
AS 4055.775
Product description
The dies must be used in combination with the relevant stamp. They enable round holes to be punched in the busbars.
Diameter
13.5 mm
( 0.53 ˝ )
Material thickness (max.)
12 mm
Packaging unit
1 pc(s).
Weight/packaging unit
0.256 kg
( 0.6 lb. )
Customs tariff number
82073010
EAN
4028177920729
ETIM 7.0
EC003458
ECLASS 8.0
21049240
Product description
Female die for punching busbars