Vibrofeeder pot for automatic crimping machine L8

Article number: AS 4050.467

Feeder bowl for loose wire end ferrules.

Article number:
AS 4050.467
Product description
Feeder bowl for loose wire end ferrules.
Benefits
Accurate, careful feeding of wire end ferrules
Applications
For loose wire end ferrules with 0.5–1.5 mm² cross section
Suitable for Model No.
4050452
Packaging unit
1 pc(s).
Weight/packaging unit
0.825 kg
( 1.8 lb. )
Customs tariff number
84799070
EAN
4028177804920
ETIM 7.0
EC002778
ECLASS 8.0
36659290
Product description
Vibration conveyor 0,5 -1,0 mm²