- Article number:
- SZ 2540500
- Material
- Fibreglass-reinforced polyamide
- Colour
- RAL 7035
- Supply includes
- Supplied without key
- Note on Model No.
- Only for use with VW, Audi, SEAT, SkodaAuto
- Lock
- Lock insert: with lock insert E1
- To fit enclosure type
- AE with cam
- Based on AE with cam
- Wall-mounted enclosure AE with cam
- Packs of
- 1 pc(s).
- Net weight
- 0.098 kg
- Gross weight
- 0.109 kg
- Customs tariff number
- 83016000
- EAN
- 4028177460904
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Cam lock, glass-fibre reinforced polyamid, with lock cylinder insert, Lock E1