- Article no.:
- SO 2817000
- Product description
- For attaching the base/plinth to the floor. For assembly screws up to Ø 12 mm.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Packs of
- 10 pc(s).
- Net weight
- 4.78 kg
- Gross weight
- 4.92 kg
- Customs tariff number
- 83024900
- EAN
- 4028177032835
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SO Base mounting plate, for base/plinth, sheet steel