- Article number:
- AX 2830122
- Product description
- The base/plinth trim panels at the front and rear provide a wide opening for optimum access to the screw connection and simple cable entry.
- Material
- Base/plinth trim panel front/rear: Sheet steel
- Colour
- RAL 9005
- Supply includes
- 1 base/plinth trim panel, front/rear, 200 mm high
2 base/plinth trim panels, front/rear, 100 mm high
- Note
- Base/plinth elements are required at the side to finish off a base/plinth unit
- Dimensions
- Height: 200 mm
- To fit
- Enclosure type: AX
Width: = 1,200 mm
- Packs of
- 2 pc(s).
- Net weight
- 6 kg
- Gross weight
- 6.163 kg
- Customs tariff number
- 94039910
- EAN
- 4028177037489
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
AX base/plinth trim panel, front and rear, H: 200 mm, for W: 1200 mm