Filter mat for cooling units, climate control/section doors, air/air heat exchangers and chillers

Article number: SK 3285850

In dusty environments, we recommend the use of filter mats. This makes the units easier to clean. The filter will need to be replaced at regular intervals, depending on the level of contamination.

Article number:
SK 3285850
Product description
Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
Benefits
Temperature-resistant from -40 °C...+80 °C
Material
Open-celled polyurethane foamed plastic
To fit Model No.
3178.80x / 3478.x0x
3179.80x / 3479.x0x
3180.800 / 3480.x00
Dimensions
Width: 229 mm
Height: 168 mm
Depth: 10 mm
Packs of
3 pc(s).
Net weight
0.027 kg
Gross weight
0.03 kg
Customs tariff number
56039390
EAN
4028177965546
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK Filter mat, for cooling unit 3178./3179.80x/3180.800, 3478./3479.x0x/3480.x00, WHD: 229 x 168 x 10 mm
Data sheets
Technical system catalogue