Metal filter for cooling units, climate control door, section door, air/air heat exchangers and chillers

Article no.: SK 3285910

We recommend the use of washable metal filters, particularly in environments with dusty or oily ambient air. If air or steam condenses on the metal surfaces, any particles that may be present will adhere to the metal and are easily washed out with water or grease-dissolving detergents.

Article no.:
SK 3285910
Product description
Particularly when cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal, and can easily be washed out with water or grease-dissolving detergents.
Material
Aluminium
To fit Model No.
3186.93x / 3486.93x
3187.93x / 3487.93x
3188.94x / 3488.94x
3189.94x / 3489.94x
3186.63x / 3486.63x
3187.63x / 3487.63x
3188.64x / 3488.64x
3189.64x / 3489.64x
3334.400 / 3434.400
3334.450 / 3434.450
Dimensions
Width: 380 mm
Height: 355 mm
Depth: 10 mm
Packs of
1 pc(s).
Net weight
0.374 kg
Gross weight
0.424 kg
Customs tariff number
84219990
EAN
4028177709232
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK Metal filter, for cooling units and chillers, for SK 3186./3486., 3187./3487., 3188./3488., 3189./3489., 3334.400/3434.400, 3334.450/3434.450, WHD: 380 x 358 x 10 mm
Data sheets
Technical system catalogue