Filter mat for cooling units, climate control/section doors, air/air heat exchangers and chillers

Article no.: SK 3285920

In dusty environments, we recommend the use of filter mats. This makes the units easier to clean. The filter will need to be replaced at regular intervals, depending on the level of contamination.

Article no.:
SK 3285920
Product description
Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
Benefits
Temperature-resistant from -40 °C...+80 °C
Material
Open-celled polyurethane foamed plastic
To fit Model No.
3319.100 / 3419.100
3320.200 / 3420.200
3334.300 / 3434.300
3334.360 / 3434.360
3334.440 / 3434.440
3334.460 / 3434.460
3334.470 / 3434.470
3334.480 / 3434.480
Dimensions
Width: 320 mm
Height: 599 mm
Depth: 8 mm
To fit
Enclosure type: Blue e+ chillers
Packs of
3 pc(s).
Net weight
0.15 kg
Gross weight
0.14 kg
Customs tariff number
56039390
EAN
4028177923737
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK Filter mat, for Blue e+ chillers, WHD: 320 x 599 x 8 mm
Data sheets
Technical system catalogue