Metal filter for cooling units, climate control door, section door, air/air heat exchangers and chillers

Article no.: SK 3285930

We recommend the use of washable metal filters, particularly in environments with dusty or oily ambient air. If air or steam condenses on the metal surfaces, any particles that may be present will adhere to the metal and are easily washed out with water or grease-dissolving detergents.

Article no.:
SK 3285930
Product description
Particularly when cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal, and can easily be washed out with water or grease-dissolving detergents.
Material
Aluminium
To fit Model No.
3319.100 / 3419.100
3320.200 / 3420.200
3334.300 / 3434.300
3334.360 / 3434.360
3334.440 / 3434.440
3334.460 / 3434.460
3334.470 / 3434.470
3334.480 / 3434.480
Dimensions
Width: 295 mm
Height: 599 mm
Depth: 15 mm
Packs of
1 pc(s).
Net weight
0.99 kg
Gross weight
1.06 kg
Customs tariff number
84219990
EAN
4028177923133
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK Metal filter, for Blue e+ chillers, WHD: 295 x 599 x 15 mm
Data sheets
Technical system catalogue